
Pressure transmitter, MBS 3050, 0 bar - 250 bar, 0 psi - 3625 psi
060G5554
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3432-E3GB04-2
060G5554
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + output | Pin 4 |
| + supply | Pin 1 |
| Accuracy, max. [±FS%] | 1.00 % |
| Accuracy, typical [±FS%] | 0.5 % |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Approval | C UL US UL RecognizedCE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 5.75 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 0.00 |
| Material Description | Sensor MBS 3050-3432-E3GB04-2 |
| Medium temperature range [°C] [max] | 85 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL [±FS%] | 0.50 % |
| Output signal | Voltage |
| Output signal [V] [max] | 5.0000 V |
| Output signal [V] [min] | 0.0000 V |
| Overload pressure max. [bar] | 1500.0 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 3852-EISO 1179-2 (Form E) |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 250.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 3625.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 3050 |
| Pulse-snubber | Yes |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 3050-3432-E3GB04-2 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.156 Kilogram |
| Net weight | 0.142 Kilogram |
| Volume | 0.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423239337 |
| Proposition 65 | Cancer and Reproductive Harm |