PU Insulation jacket, PU-FOAM, S55SE-IG10-400
188X5842
Length [mm]: 400
188X5842
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 400.0 mm |
| Material | PU-FOAM |
| Material Description | INS. JACKET S55SE IG10 FEA L400 DP PUR |
Characteristic | Value |
|---|---|
| Model | S55SE-IG10-400 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.001 Kilogram |