MW Insulation jacket, MINERAL WOOL, S19A-DG16-1000
181H2624
Length [mm]: 1000
181H2624
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS. JACKET S19a DG L1000 FC MW |
Characteristic | Value |
|---|---|
| Model | S19A-DG16-1000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 26 Kilogram |