Warranty & Service
145H5033
Recess Box door+frame W850/H910
145H5033
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box door+frame W850/H910 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Recess Box - Door + Frame 950x1350 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| TYPE | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.1 Kilogram |
| Net weight | 7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 46.35 Liter |
| EAN/UPC | 5702424593186 |