
Warranty & Service
145B0041
Danfoss EvoFlat FSS A2G Flat station 45kW, 18,5 l/min for radiator heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B0041
Product specifications
Characteristic | Value |
|---|---|
| Connection direction primary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 153 mm |
| Depth without cover [mm] | 110 mm |
| Description | Danfoss EvoFlat FSS A2G Flat station 45kW, 18,5 l/min for radiator heating |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 45 kW |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW HEX type | U141RH |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Differential pressure + zone valve |
| Heating controller name | TPC-M |
| HEX DHW brazed/gasketed material | Gasketed copper |
| HEX heating gasket material | EPDM |
| Insulation material | Without |
| Material Description | EvoFlat FSS A2G TPC-M APV |
| Mixing circuit - control | Thermostat |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 160 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21.63 Kilogram |
| Net weight | 20.43 Kilogram |
| Volume | 81.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428524506 |
| Proposition 65 | Cancer and Reproductive Harm |