
097E0407
097E0407
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Compressor FKX30/275 TK |
| Product group | Open type compressors |
Characteristic | Value |
|---|---|
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.94 Kilogram |
| Net weight | 28 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 135.828 Liter |
| EAN/UPC | 5715255149521 |