Danfoss logo
PALKS2RW0480KD4CRLAAAZZBZZDWXXX-product-details

PALKS2RW0480KD4CRLAAAZZBZZDWXXX

095C0111

Model code: PALKS2RW0480KD4CRLAAAZZBZZDWXXX

Palladio Screw Compressor
KS2RW0480KD4C RLAAAZZBZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Fix speed version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 480 m³/h
Motor Size: 105 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer:
Oil Cooling: No
Oil Level Switch: 230/110 VAC
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A

Product specifications

Characteristic
Value
Description
CE markYes
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Description
Material DescriptionKS2RW0480KD4CRLAAAZZBZZDWXXX
Product groupConfigurable Products & Variants
Product linePalladio
Product TypePAL

General specifications

Characteristic
Value
Gross weight895 Kilogram
Characteristic
Value
Net weight799 Kilogram