
PALKS2RW0410LD4CRLAAAZZZZZDWXXX
095C0044
Model code: PALKS2RW0410LD4CRLAAAZZZZZDWXXX
Palladio Screw Compressor
KS2RW0410LD4C RLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version:
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 410 m³/h
Motor Size: 110 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer:
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
KS2RW0410LD4C RLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version:
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 410 m³/h
Motor Size: 110 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer:
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
095C0044
Product specifications
Characteristic | Value | Description |
|---|---|---|
| \\Extra 1\\ | X | N/A |
| \\Extra 2\\ | X | N/A |
| \\Extra 3\\ | X | N/A |
| \\Product type\\ | PAL | PALLADIO |
| Approval | C | CE |
| Capacity control | 4 | 4 steps |
| CE mark | Yes | |
| China RoHS compliance | Out of scope | |
| China RoHS exemption clause | No | |
| Colour | D | Danfoss RAL colour |
| Connections diameter | L | 105-80 mm |
| Connections type | R | Suction valve, discharge valve |
| Contains batteries | No | |
| Crankase heater | A | 230 VAC |
| Cross-Plant Configurable Mater | PAL | PAL |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 95 | 95 |
| Economizer | Z | No |
| EU RoHS compliance | Yes | |
| EU RoHS exemption clause | No | |
| Gross Weight Kg | 919 | |
| HELP CHAR | X | |
| In scope of WEEE | No | |
| Material Description | KS2RW0410LD4CRLAAAZZZZZDWXXX | |
| Modelcode01 | PALKS2RW0410LD4C | |
| Modelcode02 | RLAAAZZZZZDWXXX | |
| Motor protection | A | INT69 E1 - fix speed |
| Motor size | L | 110 kW |
Characteristic | Value | Description |
|---|---|---|
| Net Weight Kg | 823 | |
| Nominal displacement | 0410 | 410 m³/h |
| Oil cooling port | Z | No |
| Oil flow switch port | Z | No |
| Oil level switch port | Z | No |
| Packagin length | 0 mm | |
| Packaging Height | 0 mm | |
| Packaging type | W | Wooden case |
| Packaging Width | 0 mm | |
| Power supply | D | 400V/3/50Hz SD |
| Product Class | 1KH | 1KH |
| Product group | Configurable Products & Variants | |
| Product Group | E60 | E60 |
| Product line | Palladio | |
| Product Type | PAL | |
| Product View (Switch) | GLBL | Global (Standard) |
| Refrigerant | R | Charged with HFC lubricant - R |
| Series | K | K serie compact screw compress |
| Solenoid coil | A | 230 VAC |
| Starting kit | Z | No |
| STAT GROUP | 00598 | 00598 |
| Temperature range | S | Standard temperature applicati |
| Typecode Part 1 | KS2RW0410LD4C | |
| Typecode Part 2 | RLAAAZZZZZDWXXX | |
| VC Revision | 00 | 00 |
| Version | 2 | Fix speed version |
| Volumetric ratio | W | Volumetric ratio 3.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 919 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 823 Kilogram |