
Gas cooler controller, EKC 326A
084B7252
Function: Gas cooler for CO2, Supply voltage [V] AC: 24, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7252
Product specifications
Characteristic | Value |
|---|---|
| Application area | Gas Cooler |
| Approval | CEEACLLC CDC TYSK |
| Capacity control mode | PI |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Condenser control type | Pressure/ Temperature |
| Controller type | Refrigeration Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| Fan control mode | PI |
| Frequency [Hz] | 50/60 Hz |
| Function | Gas cooler for CO2 |
| I/O connectors max. | 8 pc |
| Material Description | DEL EKC 326A, Controller, CO2 Gascooler |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Power consumption [VA] | 8.0 VA |
| Product accessories | Electron. control accessories |
| Product features | Alarm outputCO2 compliantPlugin slot |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Gas cooler controller |
| Product Type | EKC 326A |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Sensor type | 1 x Pt 1000Pressure Sensor, AKS2050 |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Valve output type | CMMCMMTETSICMT+ICAD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.337 Kilogram |
| Net weight | 0.314 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.575 Liter |
| EAN/UPC | 5702428434416 |