
Liquid injection controller, EKC 319A
084B7251
Function: Liquid Injection Controller, Supply voltage [V] AC: 24, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7251
Product specifications
Characteristic | Value |
|---|---|
| Application area | Liquid Injection control |
| Approval | CEEACLLC CDC TYSK |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Controller type | Refrigeration Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| Frequency [Hz] | 50/60 Hz |
| Function | Liquid Injection Controller |
| Material Description | DEL EKC 319A Controller Liquid Injection |
| Other RoHS documentation | EAEU RoHS |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Liquid injection controller |
| Product Type | EKC 319A |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.347 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.553 Liter |
| EAN/UPC | 5702428088503 |