Danfoss logo
Wire

Gas detecting sensor, DGS-CO2-FS

080Z2292

Function: Remote, for CO2, 3m
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Recommended replacement: 080Z2801, 080Z2803, 080Z2804, 080Z2805

Product specifications

Characteristic
Value
ApprovalCEEAC
Current consumption [mA]200 mA
DG Indicator ProfileNot relevant for dangerous goods
Enclosure rating IPIP66
FunctionRemote, for CO2, 3m
Further informationAlarm Set Point: 5000 ppm
Material DescriptionDeleted: DGS-CO2,IP66,IR,Remote/Failsafe
Packing formatSingle pack
Product groupSensors
Product lineElectronic Controllers and Services
Characteristic
Value
Product nameGas detecting sensor
Product TypeDGS-CO2-FS
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR744
Supply voltage [V] AC [max]24 V
Supply voltage [V] AC [min]12 V
Temperature range [°C] [max]50 °C
Temperature range [°C] [min]-40 °C

General specifications

Characteristic
Value
Gross weight0.872 Kilogram
Net weight0.79 Kilogram
Characteristic
Value
Volume2.966 Liter
EAN/UPC5702428830812