032F1611
032F1611
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Inspection kit LCE |
| Packing format | Multi pack |
| Product group | Large ejectors spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 12 pc |
| Type designation | Sealing parts |
| Used for product | LCE 080HP/044LPLCE 160HP/088LP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Gram |
| Net weight | 17 Gram |
| Volume | 0.521 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255107798 |
| Proposition 65 | No significant risk |