Function module, ICME 25-A, Steel
027H0523
Product description: Function Module, Kv value [m³/h]: 6, Parts included: Seat/O-ring; Bolts/O-ring, Used for product: ICV 25
027H0523
Product specifications
Characteristic | Value |
|---|---|
| Actuator system | ICAD motor, magnet coupling |
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Cv value [gal/min] | 7.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 6.000 m³/h |
| Manual operation option | Via ICAD settingVia Multifunction tool |
| Material Description | ICME 25A Function module |
| Open/close time [s] | 7 s |
| Outlet connection size [mm] | 25.0 mm |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Parts included | Bolts/O-ringSeat/O-ring |
| Parts Program name | ICM |
| Product accessories | ICAD accessoriesICM / ICS / ICLX accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICME 25-A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1270R170R290R600R600aR601R601aRE170 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Used for product | ICV 25 |
| Used for product comments | With top assembly |
| Valve operation | Motor operated |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.82 Kilogram |
| Net weight | 1.786 Kilogram |
| Volume | 3.329 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255241027 |
| Proposition 65 | Cancer and Reproductive Harm |