
TRV set, Box, RTW, Bidir, 15 mm, Angle
013G7120
RTW COMBI PACK 15MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G7120
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RTW COMBI PACK 15MM |
| Design | Angle |
| DG Indicator Profile | Contains Liquids |
| Material Description | RTW combi pack 15mm |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RTW+ Bidir |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | no RLV |
| SCIP dossier no. | 9dd89f43-17f9-4c24-b05f-43d963d36088 |
| SCIP dossier product name | RTW Combi pack 1 |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | 15 mm |
| Valve type | Bidir |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.38 Kilogram |
| Volume | 0.564 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425119743 |
| Proposition 65 | Cancer and Reproductive Harm |