Danfoss logo
TRV set, Artificial, RTR 2000, RTR-N, DN 20, Straight-product-details

TRV set, Artificial, RTR 2000, RTR-N, DN 20, Straight

013G2171

RTR-N valve, RTR 7097 sensor
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
CE markNo
ColourWhite RAL 9016
Connection type to valveRA
Contains batteriesNo
DescriptionRTR-N valve, RTR 7097 sensor
DesignStraight
DG Indicator ProfileContains Gas
Material DescriptionRA-N straight DN20 + RTR7097
Packaging typeArtificial
Product groupTRV set
Product lineMechanical TRV
Characteristic
Value
Product TypeArtificial GAS + RTR-N
RLV typeno RLV
Sensor designRTR 2000
Sensor mediaGas
Sensor setting temperature [°C] [Max]23 °C
Sensor setting temperature [°C] [Min]14 °C
Sensor typeBuilt-in sensor
Tailpiece typeStandard
UL markNo
Valve sizeDN 20
Valve typeRTR-N

General specifications

Characteristic
Value
Gross weight0.537 Kilogram
Characteristic
Value
Net weight0.537 Kilogram