Valve Plate set, APP 30
180B4713
Product description: Spare parts for APP pumps
180B4713
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Valve pl, set comp. APP x 30/1200 x A3B |
| Product description | Spare parts for APP pumps |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | Sparepart for APP 30-38 |
| Type designation | Valve Plate set |
| Used for product | APP 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.416 Kilogram |
| Net weight | 6.692 Kilogram |
| Volume | 10.48 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162791035 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |