180F7117
180F7117
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | iSave S 21/1500 01 C1B |
| Product group | Energy Recovery Device |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | iSave 21 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 56.5 Kilogram |
| Net weight | 43 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 52.965 Liter |
| EAN/UPC | 5715255155423 |