
FVF-M, Magnetic Insert DN300
065B7800
Magnetic Insert DN300
065B7800
Product specifications
Characteristic | Value |
|---|---|
| Body material | BaFe 12019 |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Magnetic Insert DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | FVF Magnetic Insert DN300 |
| Media temperature [°C] [Max] | 350 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | District Energy Controls |
| Product Type | FVF-M |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 1.4 Kilogram |
| Volume | 0.752 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421555569 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |