
Metering unit in cabinet
267B0033
Metering unit BD DN25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B0033
Product specifications
Characteristic | Value |
|---|---|
| Application type | Metering unit |
| Contains batteries | No |
| Description | Metering unit BD DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Metering Unit BD DN25 |
| Pressure class | PN 10 |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 10 bar |
| Product group | Metering unit |
| Product line | Subsystems |
| Product Type | Metering unit in cabinet |
| Supply temperature construction [˚C] | 95 °C |
| Valve size | DN 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 73.984 Liter |
| EAN/UPC | 5702424645724 |