Danfoss logo
AI010386453396en_Prod_Icon__5.svg

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ 24, DN 50

003G1835

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection sizeG 1/4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
EU RoHS complianceYes
For product typeAFPQ 24
For valve sizeDN 50
Characteristic
Value
MaterialStainless steel
Material DescriptionImpulse tubes for AFPQ24 DN50
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes

General specifications

Characteristic
Value
Gross weight0.67 Kilogram
Net weight0.65 Kilogram
Volume3.12 Liter
Characteristic
Value
EAN/UPC5715255137504
Proposition 65Cancer and Reproductive Harm