Danfoss logo
AI010386453396en_Prod_Icon__5.svg

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ 2, DN 32; DN 25

003G1829

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection sizeG 1/4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
EU RoHS complianceYes
For product typeAFPQ 2
For valve sizeDN 25DN 32
Characteristic
Value
MaterialStainless steel
Material DescriptionImpulse tubes for AFPQ2 DN25/32
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes

General specifications

Characteristic
Value
Gross weight0.44 Kilogram
Net weight0.42 Kilogram
Volume1.68 Liter
Characteristic
Value
EAN/UPC5715255136675
Proposition 65Cancer and Reproductive Harm