
Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFQ 2, DN 15; DN 20
003G1824
003G1824
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | G 1/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 10 mm |
| EU RoHS compliance | Yes |
| For product type | AFQ 2 |
| For valve size | DN 15DN 20 |
| Material | Stainless steel |
| Material Description | Impulse tubes for AFQ2 DN15/20 |
Characteristic | Value |
|---|---|
| Permissible media | District heating/cooling circulation water |
| Pressure nominal [bar] | 40 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Impulse tubes |
| Suitable for valve of diameter [mm] [Max] | 20 mm |
| Suitable for valve of diameter [mm] [Min] | 15 mm |
| Suitable for valve of pressure [bar] [Max] | 40 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.4 Kilogram |
| Net weight | 0.38 Kilogram |
| Volume | 1.44 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255136606 |
| Proposition 65 | Cancer and Reproductive Harm |