
AMZ 112 Set
The ON/OFF zone valves type AMZ 112 is typical used in connection with:
- Commercial central heating applications
- Solar energy plants
- HVAC
- Priority control of hot water supply and heating (diverting function)
- Priority control of boiler and solid fuel installations (diverting function).
The ON/OFF zone valves can be applied together with most Danfoss Room Thermostats, particularly type RET 230 (single poled switch) and programmable Room Thermostats type RET 1000/2000. Other compatible room thermostats are available, please see www.danfoss.com/heating for details.
Features and benefits
- Indication of actual valve position
- LED indication of turning direction
- Manual valve turning mode enabled by a permanent clutch
- No damage in case of valve blocking
- Silent and reliable operation
- Maintenance free
- Integrated AUXILIARY switch
- LED indication of activated AUXILIARY switch