Danfoss logo
Brazed Heat Exchanger type XB 66H-1-120 with flange connections

Micro Plate heat exchanger, XB66L-1, Number of plates: 90

079B0966

16 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]40 mm
Connection length 2 [mm]40 mm
Connection length side 1 [mm]40 mm
Connection length side 2 [mm]40 mm
Connection size 12 1/2
Connection size 22 1/2
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]180 mm
In scope of WEEENo
Manufacturer's nameDanfoss
Material DescriptionXB66L-1-90_2Cu_16_S1_7G2_1/2_SB
Material Description (Short TeXB66L-1-90_2Cu_16_S1_7G2_1/2_S
Max working pressure 1 [bar]16 bar
Max working pressure 2 [bar]16 bar
Characteristic
Value
Number Of Passes1
Number of plates90
Packing formatSingle pack
PED categoryII
Plate material no.1.4404
Plate material no.1.4404
Plate patternL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB66L-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]706 mm
Total width [mm]296 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]583 mm
Vertical center porthole 2[mm]583 mm
Vertical center porthole side 1 [mm]583.0 mm
Volume per channel 1 [l]0.479 L
Volume per channel 2 [l]0.479 L

General specifications

Characteristic
Value
Gross weight85.5 Kilogram
Net weight61.5 Kilogram
Volume259.2 Liter
Characteristic
Value
EAN/UPC5702425139147
Proposition 65Cancer and Reproductive Harm