Danfoss logo
SL333_L

Brazed plate heat exchanger, SL333TL-1, Number of plates: 260

079U8461

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]0 mm
Connection length 2 [mm]0 mm
Connection size 1DN100
Connection size 2DN100
Connection type 1FLANGE
Connection type 2FLANGE
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]239 mm
In scope of WEEENo
Material DescriptionSL333TL-1-270_2_25_S1_4F100_A
Material Description (Short TeSL333TL-1-270_2_25_S1_4F100_A
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates260
Packing formatSingle pack
PED categoryIV
Plate material no.1.4404
Plate patternTL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL333TL-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]1190 mm
Total width [mm]497 mm
Vertical center porthole 1[mm]864 mm
Vertical center porthole 2[mm]864 mm
Volume per channel 1 [l]0.813 L
Volume per channel 2 [l]0.813 L

General specifications

Characteristic
Value
Gross weight490.847 Kilogram
Net weight423.704 Kilogram
Volume1341.6 Liter
Characteristic
Value
EAN/UPC5702425229039
Proposition 65Cancer and Reproductive Harm