
Meter reading / meter system, SonoCollect 112, Ethernet, Data storage: ≥2 GB, M-bus module, wireless M-Bus (OMS, AES encryption, auto-scan)
014U1612
Smart metering data concentrators and repeaters
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoCollect
Recommended replacement: 014U1605
014U1612
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Configuration | Complete remote control via LAN or WAN (Internet) |
| Data communication interfaces | Ethernet |
| Data storage | ≥2 GB |
| Description | Smart metering data concentrators and repeaters |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| GSM | Optional, external antenna via SMA-Connector, slot for Mini-SIM |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation | DIN rail 4 units |
| Interface module slot 1 | M-bus module |
| Interface module slot 2 | wireless M-Bus (OMS, AES encryption, auto-scan) |
| Material Description | SonoCollect 112 GB-WM-80 |
| Power supply | Integrated |
| Product group | Meter reading / meter system |
| Product line | District Energy Controls |
| Product Type | SonoCollect 112 |
| REACH Candidate List substances | No |
| Reading ability [m] | 80 m |
| Type of AMR | Smart metering data concentrator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.4 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424232788 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |