Danfoss logo
SonoSelect_Safe left angle perspective

Energy meters, SonoSafe 10, qp [m³/h]: 2.5, Heating, Battery 1 A-cell, M-Bus, No interface module

014U0050

Energy meter for residential applications
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSafe 10

Recommended replacement: 014U0015

Product specifications

Characteristic
Value
1 Primary battery SUM weight Kg0.018
1 Primary battery weight Kg0.018
Accuracy standardClass 2 to EN1434
Ambient classE1 / M2
Ambient humidity [% RH] [Max]95 %
Ambient temperature [°C] [max]55 °C
Ambient temperature [°C] [min]5 °C
ApplicationHeating
Approval authorityForce Certification
Approved meteorological range [°C] [Max]95 °C
Approved meteorological range [°C] [Min]5 °C
Battery lifetime [Years]16.0 yr
Battery qty1
Battery type or NameAA Lithium (ER14505)
Cable insulation materialPVC halogen free
Cable length between calculator and flow sensor [m]0.5 m
China RoHS complianceOut of scope
Commissioning toolSonoApp
Connection sizeG 1
Connection typesThread
Contains batteriesYes
DescriptionEnergy meter for residential applications
DG Indicator ProfileContains Lithium Batteries
Difference temperature limits (Accounting) [K] [Max]90.00 K
Difference temperature limits (Accounting) [K] [Min]3.00 K
Display typeLCD
Dynamic range1:100
EEE category5 small equipment (any external dimension < 50 cm)
Energy unitGJ
EU RoHS complianceOut of scope
Flow measuring principleUltrasonic
Housing colorRAL 9010 White
In scope of WEEEYes
Characteristic
Value
InstallationReturn
Integrated communicationM-Bus
Interface module slot 1No interface module
Kvs values [m³/h]6.25 m³/h
Log storage duration [Month]24 mo
Log storage interval [Month]1 mo
Material DescriptionDN20R,qp2.5,130,MBus,L,EU,GJ
Material in contact with mediumBrass sensor
MediaHeating system according to VDI 2035
Media temperature [°C] [Max]95 °C
Media temperature [°C] [Min]5 °C
Pressure nominal [bar]16 bar
Product groupEnergy meters
Product lineDistrict Energy Controls
Product TypeSonoSafe 10
Protection class calculatorIP65
qc [m³/h]0.0050 m³/h
qi [m³/h]0.025 m³/h
qp [m³/h]2.5 m³/h
qs [m³/h]5.0 m³/h
qss [m³/h]5.50 m³/h
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.c284e070-c802-4ced-837c-2aa2fcd3510f
SCIP dossier product nameUltrasonic Pathfinder
Storage temperature [°C] [Max]60 °C
Storage temperature [°C] [Min]-25 °C
Supply voltage typeBattery 1 A-cell
Temperature sensor approved temperature [°C] [Max]105 °C
Temperature sensor approved temperature [°C] [Min]0 °C
Temperature sensor diameter [mm]5.2 mm
Temperature sensors cable length [m]1.5 m
Temperature sensors typePt 1000
Weight per battery18 g

General specifications

Characteristic
Value
Gross weight1.013 Kilogram
Net weight0.8 Kilogram
Volume3.243 Liter
Characteristic
Value
EAN/UPC5702425127830
Proposition 65Cancer and Reproductive Harm