
Energy meters, Infocal 9, 100 mm - 150 mm, qp [m³/h]: 60 - 300, Heating and cooling, mains unit, M-bus module
187F9011
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9011
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12 yr |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 150 mm |
| Diameter [mm] [Min] | 100 mm |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | MWh |
| EU RoHS compliance | Out of scope |
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
| Installation | Return |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse input |
| Interface module slot 1 | M-bus module |
| IP protection class | IP65 |
| Label product | Yes |
| Log storage duration [Month] | 36 mo |
| Material Description | INF9 DN100-150 qp60-300 R 230V M-Bus |
| Media temperature [°C] [Max] | 160 °C |
| Media temperature [°C] [Min] | 0 °C |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Infocal 9 |
| Pulse value volume [l/pulse] | 2.5 l/pulse |
| qp [m³/h] [Max] | 300.0 m³/h |
| qp [m³/h] [Min] | 60.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains unit |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor length [mm] | 3 mm |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.806 Kilogram |
| Net weight | 0.806 Kilogram |
| Volume | 3.59 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428985741 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |