
Heating Mats, DTCE 200T, 200 W/m², 11.93 m², Supply voltage [V] AC: 230
83901984
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 15.9, Application: Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
83901984
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 23.2000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 6.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 11.93 m² |
| Deformation strength [N] | >1500 N |
| Description | DTCE 200T 2280W 230V 0.75x15.9m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 2280 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 15.90 m |
| Mat output [W/m²] | 200 W/m² |
| Mat width [m] | 0.8 m |
| Material Description | DTCE-200, 230V, 2280W,0,75mx15,9m,11,9m² |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 75 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 1152 mm |
| Package height [mm] | 400 mm |
| Package width [mm] | 777 mm |
| Product description | DTCE 200T |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DTCE 200T |
| Pulling strength [N] | >300 N |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 7.00 mm |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.452 Kilogram |
| Net weight | 10.347 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 43.75 Cubic decimeter |
| EAN/UPC | 5703466158418 |