
Heating Mats, DTCE 150T, 150 W/m², 4.80 m², Supply voltage [V] AC: 230
83901930
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 6.4, Application: Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
Recommended replacement: 140F1473
83901930
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 73.5000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 6.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 4.80 m² |
| Deformation strength [N] | >1500 N |
| Description | DTCE 150T 720W 230V 0.75x6.4m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 720 W |
| Heating principle | Serial resistive |
Characteristic | Value |
|---|---|
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 6.40 m |
| Mat output [W/m²] | 150 W/m² |
| Mat width [m] | 0.8 m |
| Material Description | DTCE 150T 4,8m² 0,75x6,4m 230V |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 70 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 700 mm |
| Package height [mm] | 190 mm |
| Package width [mm] | 190 mm |
| Product description | DTCE 150T |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DTCE 150T |
| Pulling strength [N] | >300 N |
| REACH Candidate List substances | No |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 7.00 mm |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.777 Kilogram |
| Net weight | 3.739 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 25.27 Liter |
| EAN/UPC | 5703466158319 |