
Heating Mats, DEVIsnow™ 300T, 300 W/m², 12.00 m², Supply voltage [V] AC: 400
140F0632
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 12, Application: Ground ice and snow melting
140F0632
Product specifications
Characteristic | Value |
|---|---|
| Application | Ground ice and snow melting |
| Approval | CEEAC |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 44.2000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 30.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 12.00 m² |
| Deformation strength [N] | >1500 N |
| Description | DEVIsnow 300T 3565W 400v 1x12m SPECIAL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| Filler material | PEX |
| Flame retardant | Yes |
| Heating output [W] | 3625 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 12.00 m |
| Mat output [W/m²] | 300 W/m² |
| Mat width [m] | 1.0 m |
| Material Description | DEVIsnow 300T 12m² 1x12m 400V 30m |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 910 mm |
| Package height [mm] | 180 mm |
| Package width [mm] | 180 mm |
| Product description | DEVIsnow™ 300T |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DEVIsnow™ 300T |
| Pulling strength [N] | 450 N |
| REACH Candidate List substances | No |
| Set accessories | No |
| Supply voltage [V] AC | 400 V |
| Thickness [mm] | 7.0 mm |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.494 Kilogram |
| Net weight | 9.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.484 Liter |
| EAN/UPC | 5703466229361 |