Danfoss logo
DEVIsnow 300 T widh 1 m 83902047 L

Heating Mats, DEVIsnow™ 300T, 300 W/m², 6.00 m², Supply voltage [V] AC: 400

140F0631

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 6, Application: Ground ice and snow melting

Product specifications

Characteristic
Value
ApplicationGround ice and snow melting
ApprovalCEEAC
Cable diameter [mm]7.0 mm
Cable resistance [Ohm]91.7000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek Semko
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity3
Cold lead length [m]30.0 m
Cold lead quantity1
Cold lead size [mm²]1.5 mm²
Cold lead typeDTCL
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]6.00 m²
Deformation strength [N]>1500 N
DescriptionDEVIsnow 300T 1730W 400v 1x6m SPECIAL
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
EPD availableYes
EU RoHS complianceYes
Filler materialPEX
Flame retardantYes
Characteristic
Value
Heating output [W]1745 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Mat length [m]6.00 m
Mat output [W/m²]300 W/m²
Mat width [m]1.0 m
Material DescriptionDEVIsnow 300T 6m² 1x6m 400V 30m
Non operating temperature [°C] [Max]90 °C
Operating temperature [°C] [max]60 °C
Outer sheathPVC
Outer sheath colourBlack
Product descriptionDEVIsnow™ 300T
Product groupHeating Mats
Product lineElectric Heating
Product TypeDEVIsnow™ 300T
Pulling strength [N]450 N
REACH Candidate List substancesNo
Set accessoriesNo
Supply voltage [V] AC400 V
Thickness [mm]7.0 mm
UL markNo
UV ProtectedYes
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight6.79 Kilogram
Net weight6.72 Kilogram
Characteristic
Value
Volume115.15 Liter
EAN/UPC5703466229354