
Heating Mats, ECdry, 100 W/m², 1.00 m², Supply voltage [V] AC: 230
088L0145
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 1, Application: Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
088L0145
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable resistance [Ohm] | 1323.0000 Ohm |
| Cable type | Single conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | No |
| Contains batteries | No |
| Coverage area [m²] | 1.00 m² |
| Current [A] [Max] | 10.0 A |
| Cut to length | No |
| Description | ECdry 100 40W 230V 1m² |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating output [W] | 40 W |
| Heating principle | Serial resistive |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Installation height [mm] [Min] | 8 mm |
| Insulation material | PP-Foam |
| Mat length [m] | 1.00 m |
| Mat output [W/m²] | 100 W/m² |
| Mat width [m] | 1.0 m |
| Material Description | Danfoss Ecdry 100 40W 230V 1m² |
| Product description | ECdry 100 |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | ECdry |
| Set accessories | No |
| Sound reduction [dB] | 17 dB |
| Supply voltage [V] AC | 230 V |
| Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
| Thickness [mm] | 8.00 mm |
| UL mark | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 100.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 1.98 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.625 Liter |
| EAN/UPC | 5703466240434 |