BOCK, Compression component, Piston kit
097B82379
Compressors spare parts, Set-piston ø47 (contoured), Legacy BOCK ID: 82379
097B82379
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| Description | Set-piston ø47 (contoured) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82379 |
| Material Description | Set-piston ø47 (contoured) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 240 Gram |
| Net weight | 240 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162909379 |