Danfoss logo
BOCK, Motor component, Kit-product-details

BOCK, Motor component, Kit

097B80852

Compressors spare parts, Set-motor 15kW S/SS, Legacy BOCK ID: 80852

Product specifications

Characteristic
Value
BOCK_MOTOR_CONNECTION_TYPES/SS
BrandBOCK
Contains batteriesNo
DescriptionSet-motor 15kW S/SS
DG Indicator ProfileNot relevant for dangerous goods
frequency of component50/60 Hz
In scope of WEEENo
Legacy BOCK ID80852
Characteristic
Value
Material DescriptionSet-motor 15kW S/SS
Power supply380-420V 50Hz (440-480V 60Hz)
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameMotor component
Product TypeKit
voltage of component400V 50Hz (460V 60Hz)

General specifications

Characteristic
Value
Gross weight45.73 Kilogram
Net weight45.73 Kilogram
Characteristic
Value
EAN/UPC5715162553305