BOCK, Connector, Valve
097B80693
Compressors spare parts, Set-solenoid coil 230V AC, Legacy BOCK ID: 80693
097B80693
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-solenoid coil 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80693 |
Characteristic | Value |
|---|---|
| Material Description | Set-solenoid coil 230V AC |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 150 Gram |
| Net weight | 150 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554081 |