BOCK, Connector, Screw
097B60050
Compressors spare parts, Cylinder head screw M8x55, Legacy BOCK ID: 60050
097B60050
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder head screw M8x55 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 60050 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder head screw M8x55 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Gram |
| Net weight | 25 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559109 |