BOCK, Connector, Ring
097B07239
Compressors spare parts, Air guide ring ø266, Legacy BOCK ID: 07239
097B07239
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Air guide ring ø266 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07239 |
Characteristic | Value |
|---|---|
| Material Description | Air guide ring ø266 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 246 Gram |
| Net weight | 246 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890233 |