BOCK, Connector, Adaptor
097B05804
Compressors spare parts, Soldered adap.straig.1 1/4"x28, Legacy BOCK ID: 05804
097B05804
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 1 1/8 in |
| Connection size [mm] | 28 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered adap.straig.1 1/4"x28 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 05804 |
| Material Description | Soldered adap.straig.1 1/4"x28 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 140 Gram |
| Net weight | 140 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589939 |