BOCK, Connector, Screw
097B05075
Compressors spare parts, Countersunk screw M10x25, Legacy BOCK ID: 05075
097B05075
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK30FK40FK50 |
| Contains batteries | No |
| Description | Countersunk screw M10x25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05075 |
| Material Description | Countersunk screw M10x25 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.1 Gram |
| Net weight | 19.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592489 |