Danfoss logo
Water nozzles

Water nozzles, 6.95 L/h, 80 °, Hollow

030L5659

HX-SS 6.95 L/h 80°HR

Product specifications

Characteristic
Value
Capacity [l/h]6.95 L/h
Capacity [USgal/h]1.75 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
DescriptionHX-SS 6.95 L/h 80°HR
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter typeNone
Label productNo
LE anti-drip valveNo
Material DescriptionHX-SS 1.75 gph 80°HR(NO TEST) Blister
Material typeSnNi coated brass
Characteristic
Value
Packing formatIndustrial pack
Product groupWater nozzles
Product lineBurner Components
Product TypeHX
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point10 bar tap water
SCIP dossier no.56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product nameHX nozzle
ShapeRound
Spray angle [°]80 °
Spray patternHollow
spray pattern markingH
Thread9/16-24 UNEF
UL markNo

General specifications

Characteristic
Value
Gross weight23.27 Gram
Net weight23.27 Gram
Characteristic
Value
EAN/UPC5715255047803
Proposition 65Cancer and Reproductive Harm