Danfoss logo
Water nozzles

Water nozzles, 1.12 L/h, 80 °, Solid

030L5303

HX 1.12 L/h 80°S

Product specifications

Characteristic
Value
Capacity [l/h]1.12 L/h
Capacity [USgal/h]0.30 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
DescriptionHX 1.12 L/h 80°S
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter typeNone
LE anti-drip valveNo
Material DescriptionHX 0.30 gph 80°S Blister
Material typeSnNi coated brass
Packing formatIndustrial pack
Characteristic
Value
Product groupWater nozzles
Product lineBurner Components
Product TypeHX
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point10 bar tap water
SCIP dossier no.56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product nameHX nozzles
ShapeConical
Spray angle [°]80 °
Spray patternSolid
spray pattern markingS
Thread9/16-24 UNEF
UL markNo

General specifications

Characteristic
Value
Gross weight0.033 Kilogram
Net weight0.032 Kilogram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702424657895
Proposition 65Cancer and Reproductive Harm