
Pumps, BFP 52 LE-S, Biofuel blend: 100
071N2290
Product Type: BFP 52 LE-S, Biofuel blend: 100, Rotation: L, Nozzle/pressure outlet: L, Coil voltage [V]: 220 - 230, AC
071N2290
Product specifications
Characteristic | Value |
|---|---|
| 1 or 2 stage | 2 |
| Actuator type | NC+NO |
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| Approval | CEDIN CERTCOIntertek Semko |
| Biofuel blend | 100 |
| Capacity [l/h] | 24.00 L/h |
| Capacity group | 0-24 |
| Capacity range [l/h] [Max] | 24 L/h |
| Capacity range [l/h] [Min] | 0 L/h |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Closing function | Cut-off |
| Coil consumption [W] | 9 W |
| Coil Current | AC |
| Coil voltage [V] | 220 - 230 |
| Comments | Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump. |
| Contains batteries | No |
| Definition point [l/h] | 2800 min-1, 10 bar, 4.3 cSt |
| Description | Fuel pump BFP B 52E L3 LE-S |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory pressure setting [bar] | 12.5 bar |
| Factory pressure setting stage 2 [Bar] | 23.5 bar |
| Filter area [cm²] | 11.0 cm² |
| Filter grade [µm] | 200 |
| Filter type | Cartridge |
| Flats/key on the shaft | 1 flat |
| Grade of enclosure | IP40 |
| Label product | No |
| Material Description | Fuel pump BFP B 52E L3 LE-S, I-Pack |
| Media temperature [°C] [Max] | 70 °C |
| Media temperature [°C] [Min] | 0 °C |
| NO type | Use with NO coil |
| Nozzle/pressure outlet | L |
Characteristic | Value |
|---|---|
| Number of stages | 2 |
| Oil pump speed [op/min] | 3450 op/min |
| Oil type | Bio/Kerosene/Light |
| Packing format | Industrial pack |
| Pipe connection | 2 pipes |
| Power consumption [W] | 45.0 W |
| Pressure [bar] [Max] | 25.00 bar |
| Pressure [bar] [Min] | 7.00 bar |
| Pressure feed line [bar] [Max] | 2 bar |
| Pressure kerosene [bar] [Max] | 12 bar |
| Pressure stage 2 [bar] [Max] | 25 bar |
| Product group | Pumps |
| Product line | Burner Components |
| Product Type | BFP 52 LE-S |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotation | L |
| SCIP dossier no. | 20f9ac11-ffd0-4fc4-9113-6777c70db016 |
| SCIP dossier product name | Oil pump BFP 52 LE-5 |
| Serie | BFP |
| Shaft diameter [mm] | 8.000 mm |
| Speed [rpm] [Max] | 3450 rpm |
| Speed [rpm] [Min] | 2400 rpm |
| Starting torque [Nm] [Max] | 0.10 N-m |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Suction Line Vacuum [bar] [Max] | 0.4 bar |
| Supply peak voltage [V] [Max] | 253.0 V |
| Supply peak voltage [V] [Min] | 207.0 V |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] [Max] | 230.0 V |
| Supply voltage [V] [Min] | 220.0 V |
| UL mark | No |
| Viscosity [cSt] [Max] | 12.0 cSt |
| Viscosity [cSt] [Min] | 1.3 cSt |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.241 Kilogram |
| Net weight | 1.16 Kilogram |
| Volume | 1.203 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162734681 |
| Proposition 65 | Cancer and Reproductive Harm |