Danfoss logo
BFP21L3 Bio10 UK

Pumps, BFP 21, Biofuel blend: 10

071N2117

Product Type: BFP 21, Biofuel blend: 10, Rotation: R, Nozzle/pressure outlet: R, Coil voltage [V]: 220 - 230, AC

Product specifications

Characteristic
Value
1 or 2 stage1
Actuator typeNC
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]-20 °C
ApprovalCEUKCADIN CERTCOIntertek Semko
Biofuel blend10
Capacity [l/h]24.00 L/h
Capacity group0-24
Capacity range [l/h] [Max]24 L/h
Capacity range [l/h] [Min]0 L/h
CE markYes
China RoHS complianceYes
Closing functionCut-off
Coil consumption [W]9 W
Coil CurrentAC
Coil voltage [V]220 - 230
CommentsRotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contains batteriesNo
Definition point [l/h]2800 min-1, 10 bar, 4.3 cSt
DescriptionOil pump BFP 21 R3R, 220 - 230V AC
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Factory pressure setting [bar]10.0 bar
Filter area [cm²]11.0 cm²
Filter grade [µm]200
Filter typeCartridge
Flats/key on the shaft1 flat
Grade of enclosureIP40
Material DescriptionOil pump BFP 21 R3R, 220 - 230V AC
Media temperature [°C] [Max]70 °C
Media temperature [°C] [Min]0 °C
Nozzle/pressure outletR
Number of stages1
Characteristic
Value
Oil pump speed [op/min]3450 op/min
Oil typeKerosene/Light oil
Packing formatIndustrial pack
Pipe connection2 pipes
Power consumption [W]42.0 W
Pressure [bar] [Max]20.00 bar
Pressure [bar] [Min]7.00 bar
Pressure feed line [bar] [Max]2 bar
Pressure kerosene [bar] [Max]12 bar
Product groupPumps
Product lineBurner Components
Product TypeBFP 21
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RotationR
SCIP dossier no.f7a3d9f5-c783-43a4-84ec-d54732783baf
SCIP dossier product nameOil pump BFP 21
SerieBFP
Shaft diameter [mm]8.000 mm
Speed [rpm] [Max]3450 rpm
Speed [rpm] [Min]2400 rpm
Starting torque [Nm] [Max]0.10 N-m
Storage temperature [°C] [Max]70 °C
Storage temperature [°C] [Min]-20 °C
Suction Line Vacuum [bar] [Max]0.4 bar
Supply peak voltage [V] [Max]253.0 V
Supply peak voltage [V] [Min]207.0 V
Supply voltage [V]230.0 V
Supply voltage [V] [Max]240.0 V
Supply voltage [V] [Min]220.0 V
UL markNo
Viscosity [cSt] [Max]12.0 cSt
Viscosity [cSt] [Min]1.3 cSt

General specifications

Characteristic
Value
Gross weight1.132 Kilogram
Net weight1.131 Kilogram
Volume1.203 Liter
Characteristic
Value
EAN/UPC5702425102103
Proposition 65Cancer and Reproductive Harm