Danfoss logo
OD-H nozzle, strainer

Oil Nozzles, OD H, 2 gal/h, 7.42 kg/h, 45 °, Hollow

030H4132

2.00GAL 45H OD

Product specifications

Characteristic
Value
Capacity [kg/h]7.42 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]2.00 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description2.00GAL 45H OD
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 2.00 gph 45° H OD **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD H
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.a7055499-33bd-49e7-a364-0e169ee15b9d
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]45 °
Spray patternHollow
spray pattern markingH
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425008757
Proposition 65Cancer and Reproductive Harm