Danfoss logo
OD-B nozzle, strainer

Oil Nozzles, OD B, 3 gal/h, 11.6 kg/h, 45 °, Semi solid

030B8667

3.00GAL 45B OD - 50 PCS. BLISTER

Product specifications

Characteristic
Value
Capacity [kg/h]11.60 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]3.00 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description3.00GAL 45B OD - 50 PCS. BLISTER
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 3.00 gph 45° B OD Blister**
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD B
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.9e8c05db-7208-4004-ad5e-feb3477a5d7d
SCIP dossier product nameOD B OEM- Nozzle 1.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]45 °
Spray patternSemi solid
spray pattern markingB
UL markNo

General specifications

Characteristic
Value
Gross weight0.032 Kilogram
Net weight0.031 Kilogram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702425055782
Proposition 65Cancer and Reproductive Harm