Danfoss logo
Oil nozzle LE 030F6708

Oil Nozzles, LE, 0.5 gal/h, 1.87 kg/h, 80 °, Solid

030F8708

0.50GAL 80S LE

Product specifications

Characteristic
Value
Capacity [kg/h]1.87 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.50 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description0.50GAL 80S LE
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]30
Filter typeSinter
LE anti-drip valveYes
Material DescriptionNozzle 0.50 gph 80° S LE
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeLE
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.2e5b5d5c-a225-4f44-9a73-5b44abae4fe7
SCIP dossier product nameLE Nozzles 0.40-1.75 gph
ShapeConical
Specification point11.6 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternSolid
spray pattern markingS
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425016189
Proposition 65Cancer and Reproductive Harm