Danfoss logo
KH 030H6215

Oil Nozzles, KH, 0.65 gal/h, 2.3 L/h, 60 °, Hollow

030H6215

0.65GAL 60KHF

Product specifications

Characteristic
Value
Capacity [kg/h]0.00 kg/h
Capacity [l/h]2.30 L/h
Capacity [USgal/h]0.65 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description0.65GAL 60KHF
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 0.65 gph 60° KHF **
Characteristic
Value
Material typeBrass
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeKH
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7.0 bar, 1.7 cSt, 790 kg/m³
SCIP dossier no.28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product nameOD Nozzle (1)
ShapeConical
Spray angle [°]60 °
Spray patternHollow
spray pattern markingH
UL markNo

General specifications

Characteristic
Value
Gross weight0.034 Kilogram
Net weight0.033 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425027468
Proposition 65Cancer and Reproductive Harm