
TRANSDUCER CABLE
071N4210
TRANSDUCER CABLE
071N4210
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | TRANSDUCER CABLE |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Transducer cable |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for BFPM |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Gram |
| Net weight | 11 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.087 Liter |
| EAN/UPC | 5702425091889 |