
Spare part, SFA 10H; SFA 10, Repair kit
148F3070
Product Type: Spare part, Used for product: SFA 10H; SFA 10, Type designation: Repair kit
148F3070
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | SFA 10 repair kit 28-65bar |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| Type designation | Repair kit |
| Used for product | SFA 10SFA 10H |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.854 Liter |
| EAN/UPC | 5702424058227 |